??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SELN
Description
MT-D Series - Digimatic Micrometer
Bill of material
MT25-1-D
Model
MT25-1-D
Stroke
25 mm
Series
Spindle end
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
Each lap stroke
0.5 mm
Minimum
0.001 mm
Weight
120 g
LINK
http://www.dg-sl.com
Previews
3D
Dimension
2D
Download CAD models