??
Catalog navigation
Seleção de modelos em CAD
Available products: 117
HELP_VARIABLE
Company
SCHUNK
Description
SRU-plus - Rotary unit - Universal swivel unit
Bill of material
SCHUNK-0362002 SRU-plus 35-W-90-3-4
ID
Description
Swivel angle
EPLAN Data Portal
3D-online configurator gripper swivel units
Zum Konfigurator
Accessory kit with centering sleeves
Attachment kit for proximity switch (to order optional)
End position damping
Angle of rotation
°
End position adjustability
°
Torque
Nm
Protection class IP
67
Weight
kg
Fluid consumption (2x nom. angle)
cm³
Nominal operating pressure
6.000 bar
Min./max. operating pressure
bar
Diameter of connecting hose
6 x 3.9 x 1.05
Min./max. ambient temperature
5/60 °C
Repeat accuracy
0.050 °
Cleanroom class ISO 14644-1
5
No. of fluid feed-throughs
Max. pressure in fluid feed-through
bar
Middle position
Adjustability of middle position
°
Customs tariff number
84799070
Previews
3D
2D
Baixar modelos em CAD