??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Scholl
Description
Induction/Heat Retaining - Hold-Line with CNS-frame
Bill of material
Z 0698_Hold-Line BH/HO/IN 900 CNS_390x75x390_(350)
Item Number
Level of Detail
Description
Manufacturer
Scholl Apparatebau GMBH&CO.KG
Model
URL Manufacturer
www.scholl-gastro.de
Specification by Manufacturer
URL Cutsheet
https://scholl.partcommunity.com/
CE Approved
Yes
Length Actual
390 mm
Height
75 mm
Depth Actual
390 mm
Electrical power
W
Potential Equalisation
Yes
Main switch integrated
No
Cycle
50 Hz
Max Overcurrent Protection
16 A
Conn Conduit
No
Volts
230 V
Phase
1
Latent Heat Output
kW
Sensitive Heat Output
kW
Length Connecting Cable Control Unit
3000 mm
Length Connecting Cable Generator Ceramic
2500 mm
Cut-out length control unit
93 mm
Cut-out depth control unit
93 mm
Built-in Depth Control Unit
130 mm
Product website
https://www.scholl-gastro.de/en/inductionheat-retaining-units-built-en-0
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0697_E.pdf
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0697.pdf
Previews
3D
Dimensão
2D
Baixar modelos em CAD