您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
1xAMSA 4B S 35-Standard N-G0-KC-R11-317-38.5-38.5-CN-TR50 1xAMSA 4B W 35-C-P3-G0-V0-R1-CN-S49-LN-TMU
SCHNEEBERGER
Measuring systems
MONORAIL AMS
AMS 4B
Powered by
CAD模型選擇
{schneeberger/messsysteme/monorail_ams/ams_4b/ams_4b_35_asmtab.prj},{NB=1xAMSA 4B S 35-Standard N-G0-KC-R11-317-38.5-38.5-CN-TR50 1xAMSA 4B W 35-C-P3-G0-V0-R1-CN-S49-LN-TMU -(ZBV)},{TYP1=3.000},{BG=35},{B1=34},{J1=29.5},{SCHIENE=1.000},{A=55},{A1=34},{A2=34},{A3=10.13},{B=70},{B2=18},{C1=14},{C4=24.30},{C7=21.80},{J=48},{L=111.600},{L1=50},{L2=0},{L6=79.600},{L9=172.6},{L11=77},{LW=79.6},{N=50},{O=15},{TS=16},{PU=0.000},{BS=0.000},{F=0.000},{F1=0.000},{F2=15.000},{DK=0.000},{G=0.000},{G1=0.000},{G2=0.000},{C0=84400},{C100=38700},{M0Q=1566},{MOL=1252},{MQ=718},{ML=574},{GEW=2.5},{FB2=0.000},{FB3=0.000},{FH1=0.000},{FH2=0.000},{L3=317},{ABSTREIF=ZBV},{ANZAHL=1},{GG=G0},{REF=R11},{BES=CN},{MAG=TR50},{LP=P3},{VS=V0},{RF=R1},{SS=S49},{SA=LN},{LKS=TMU},{L5=38.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 4B 35 - Monorail
Bill of material
1xAMSA 4B S 35-Standard N-G0-KC-R11-317-38.5-38.5-CN-TR50 1xAMSA 4B W 35-C-P3-G0-V0-R1-CN-S49-LN-TMU
Type
AMS 4B 35-C
AMS 4B 35-C
Size
35
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
確定
Combination
Standard, additional wiper ZBV
without accessories
Additional wiper ZBV + Metal wiper
Metal wiper for ABM
Lubrication plate SPL
Standard, additional wiper ZBV
without accessories
Additional wiper ZBV + Metal wiper
Metal wiper for ABM
Lubrication plate SPL
Carriage
Rail type
Standard N
Accuracy
G0, Highly accurate
G1, Very accurate
G2, Accurate
G3, Standard
G0, Highly accurate
G1, Very accurate
G2, Accurate
G3, Standard
Straightness
KC, Standard
Reference side (Rails)
R11, Ref.bottom, scale bottom
R12, Ref.bottom, scale top
R21, Ref.top, scale bottom
R22, Ref.top, scale top
R11, Ref.bottom, scale bottom
R12, Ref.bottom, scale top
R21, Ref.top, scale bottom
R22, Ref.top, scale top
Coating
CN, None
CH, Hard chromium
CN, None
CH, Hard chromium
Magnetization
50 mm pattern
20 mm code
50 mm pattern
20 mm code
Reading head position
P3, Left bottom
P4, Right bottom
P3, Left bottom
P4, Right bottom
Preload
V0, very low
V1, Low
V2, Medium
V3, High
V0, very low
V1, Low
V2, Medium
V3, High
Reference side (Carriages)
R1, Ref. at bottom
R2, Ref. on top
R1, Ref. at bottom
R2, Ref. on top
Lube connections
S49
S20
S21
S22
S23
S49
S20
S21
S22
S23
Lubrication
LN, Oil protect
LG, Grease protect
LV, Full greasing
LN, Oil protect
LG, Grease protect
LV, Full greasing
Interface
TMU, analog, 0.3m
TRU, analog, 3m
TSU, analog, 3m
TMD, digital, 0.3m
TRD, digital, 3m
TSD, digital, 3m
TMU, analog, 0.3m
TRU, analog, 3m
TSU, analog, 3m
TMD, digital, 0.3m
TRD, digital, 3m
TSD, digital, 3m
Rail width
34
mm
Rail height
29.5
mm
Pitch
80
mm
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
確定
Max.distance between last rail fixing hole and rail end
38.5
mm
System height
55
55
mm
Half width casings other side
34
mm
Half width casing reading head side
34
mm
Overhang head
10.13
mm
Carriage width
70
70
mm
Distance between locating surfaces
18
18
mm
Vertical position of front lube connection
14
14
mm
Vertical position of lateral lube connection
13.5/14
13.5/14
mm
Longitudinal position of lateral lube connection
24.30
24.30
mm
Position of top lube hole
21.80
21.80
mm
Carriage height
48
48
mm
Exterior fixing hole spacing
50
50
mm
Interior fixing hole spacing
0
0
mm
Carriage length
172.6
172.6
mm
Length casings
77
mm
Inner carriage body length
79.6
79.6
mm
Lateral fixing hole spacing
50
50
mm
Carriage reference face height
15
15
mm
Thickness forehead plate
16
mm
Static load capacity
84400
84400
N
dynamic load capacitiy
38700
38700
N
Static cross moment capacitiy
1566
1566
Nm
Static longitudinal moment capacitiy
1252
1252
mm
Dynamic cross moment capacitiy
718
718
Nm
Dynamic longitudinal moment capacitiy
574
574
Nm
Weight
2.5
2.5
kg
Rail weight
0.0
kg/m
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型