??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 4B 30 - Monorail
Bill of material
1xAMSA 4B S 30-Standard N-G0-KC-R11-317-38.5-38.5-CN-TR50 1xAMSA 4B W 30-C-P3-G0-V0-R1-CN-S49-LN-TMU
Type
Size
30
Total length
mm
输入参数值: L3
Total length
mm
cm
inch
ft
Combination
Carriage
Rail type
Standard N
Accuracy
Straightness
KC, Standard
Reference side (Rails)
Coating
Magnetization
Reading head position
Preload
Reference side (Carriages)
Lube connections
Lubrication
Interface
Rail width
28 mm
Rail height
26 mm
Pitch
80 mm
Maximum initial rail hole spacing
mm
输入参数值: L5
Maximum initial rail hole spacing
mm
cm
inch
ft
Max.distance between last rail fixing hole and rail end
38.5 mm
System height
mm
Half width casings other side
29.3 mm
Half width casing reading head side
29.3 mm
Overhang head
14.44 mm
Carriage width
mm
Distance between locating surfaces
mm
Vertical position of front lube connection
mm
Vertical position of lateral lube connection
mm
Longitudinal position of lateral lube connection
mm
Position of top lube hole
mm
Carriage height
mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Carriage length
mm
Length casings
75 mm
Inner carriage body length
mm
Lateral fixing hole spacing
mm
Carriage reference face height
mm
Thickness forehead plate
14 mm
Static load capacity
N
dynamic load capacitiy
N
Static cross moment capacitiy
Nm
Static longitudinal moment capacitiy
mm
Dynamic cross moment capacitiy
Nm
Dynamic longitudinal moment capacitiy
Nm
Weight
kg
Rail weight
0.0 kg/m
预览
3D
尺寸标注
2D
下载CAD模型