??
Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMS 4B 25 - Monorail
Bill of material
1xAMSA 4B S 25-N-G0-KC-R11-297-28.5-28.5-CN-TR50 1xAMSA 4B W 25-C-P3-G0-V0-R1-CN-S49-LN-TMU
Type
Size
25
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
Combination
Carriage
Rail type
Accuracy
Straightness
KC, Standard
Reference side (Rails)
Coating
Magnetization
Reading head position
Preload
Reference side (Carriages)
Lube connections
Lubrication
Interface
Rail width
23 mm
Rail height
22.7 mm
Pitch
60 mm
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
Max.distance between last rail fixing hole and rail end
28.5 mm
System height
mm
Half width casings other side
23.9 mm
Half width casing reading head side
23.9 mm
Overhang head
17.38 mm
Carriage width
mm
Distance between locating surfaces
mm
Vertical position of front lube connection
mm
Vertical position of lateral lube connection
mm
Longitudinal position of lateral lube connection
mm
Position of top lube hole
mm
Carriage height
mm
Exterior fixing hole spacing
mm
Interior fixing hole spacing
mm
Carriage length
mm
Length casings
73.5 mm
Inner carriage body length
mm
Lateral fixing hole spacing
mm
Carriage reference face height
mm
Thickness forehead plate
12.5 mm
Static load capacity
N
dynamic load capacitiy
N
Static cross moment capacitiy
Nm
Static longitudinal moment capacitiy
mm
Dynamic cross moment capacitiy
Nm
Dynamic longitudinal moment capacitiy
Nm
Weight
kg
Rail weight
3.0 kg/m
プレビュー
3D
情報
2D
ダウンロード(CADデータ)