??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
SBS ESF - SBS Ball screw - Single nut (ESF)
Bill of material
SBS-32x5x3.5-100-100-P3R-ESF-A-BW
D0 x PH x DW - ESF
32x5x3.5-ESF
Dynamic axial load capacity
29000 N
Static axial load capacity
69000 N
Max. operating speed
2300 min-1
Informations
情報
INFO
No. of loaded turns
5
Nominal diameter ball screw
mm
Pitch
mm
Ball diameter
mm
Core Diameter
28.8 mm
Centering diameter nut body
50 mm
Pitch diameter fixing screws
65 mm
Bore diameter fixing screws
9.0 mm
Flange outer diameter
80 mm
Centering length
10 mm
Total length of the nut
47 mm
Collar length
8.0 mm
Flange thickness
12 mm
Distance of the flat surfaces (flange shape B only)
62 mm
Hole pattern
1
Flange shape
Wiper overhang
0 mm
Wiper selection
Outer diameter finger- and double wiper
-
Mounting direction of nut
Total length of ball screw
100.0 mm
Length of ball thread
mm
Enter value for LG
Length of ball thread
mm
cm
inch
ft
Length of left journal
mm
Enter value for LZL
Length of left journal
mm
cm
inch
ft
Length of right journal
mm
Enter value for LZR
Length of right journal
mm
cm
inch
ft
Max. diameter of left journal
mm
Enter value for DZL
Max. diameter of left journal
mm
cm
inch
ft
Max. diameter of right journal
mm
Enter value for DZR
Max. diameter of right journal
mm
cm
inch
ft
Informations
情報
INFO
Torque Test
Pitch Test
Stiffness Test
Weight
1 kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)