??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI PEEK - SPI 25 PEEK
Bill of material
SCHMALZ 10.01.06.03286 SPI 25 PEEK
Name
10_01_06_03286
NNCUSTOM
SPI 25 PEEK
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 25 PEEK
LINACUSTOM
SPI 25 PEEK
Order number
10.01.06.03286
Ds
22.6 mm
H
10.1 mm
Material
Polyetheretherketon
Weight
2.6 g
Previews
3D
Wymiar
2D
Pobierz modele CAD