??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI (for SPB1) - SPI 33 PA
Bill of material
SCHMALZ 10.01.06.03387 SPI 33 PA
Name
10_01_06_03387
NNCUSTOM
SPI 33 PA
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 33 PA
LINACUSTOM
SPI 33 PA
Order number
10.01.06.03387
D
33 mm
H
8 mm
Material
Polyamid
Weight
3.9 g
Previews
3D
Wymiar
2D
Pobierz modele CAD