??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 80 ED-85 G1/4-IG
Bill of material
SCHMALZ 10.01.19.00034 SAXM 80 ED-85 G1/4-IG
Name
10_01_19_00034
NNCUSTOM
SAXM 80 ED-85 G1/4-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 80 ED-85 G1/4-IG
LINACUSTOM
SAXM 80 ED-85 G1/4-IG
Order number
10.01.19.00034
dn
6.1 mm
Dmax(S)
92.2 mm
Ds
81 mm
G1
G1/4"-IG
H
48.3 mm
LG1
12 mm
SW1
17 mm
Z
13.9 mm
Saugkraft
270 N
Querkraft
150 N
Querkraft (geölte Oberfläche)
269 N
Volumen
51.9 cmł
Werkstückradius (min) (konvex)
32.5 mm
Schlauchinnendurchmesser (empf.)
6 mm
Baugröße
80
Connection
G1/4"-IG
Faltenanzahl
0
Saugerwerkstoff
Elastodur
Werkstoffhärte
85 °Sh
Weight
40.2 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD