??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 80 NBR-60 M10-AG
Bill of material
SCHMALZ 10.01.01.12301 SAG 80 NBR-60 M10-AG
Name
10_01_01_12301
NNCUSTOM
SAG 80 NBR-60 M10-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 80 NBR-60 M10-AG
LINACUSTOM
SAG 80 NBR-60 M10-AG
Order number
10.01.01.12301
dn
4 mm
Dmax(S)
90.7 mm
Ds
83 mm
G1
M10-AG
H
35 mm
LG1
12 mm
SW1
22 mm
Z
12.8 mm
Saugkraft
217 N
Baugröße
80
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
60 °Sh
Weight
68.6 g
Previews
3D
Dimension
2D
Download CAD models