目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.12162 SAG 45 NBR-60 RA
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAG
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_sag/10_01_01_12162.prj},{NB=SCHMALZ 10.01.01.12162 SAG 45 NBR-60 RA},{NAME=10_01_01_12162},{INAME=10_01_01_12162},{SHA256=qbKlEozuQaoiKj7E7+bH2vu41uh4ozbkvm7qffO118k=},{NNCUSTOM=SAG 45 NBR-60 RA},{NTCUSTOM=Glockensauggreifer (rund)},{NBCUSTOM=SAG 45 NBR-60 RA},{LINACUSTOM=SAG 45 NBR-60 RA},{ARTNR=10.01.01.12162},{C124=4},{C1688=51.5},{C614=47},{C117=27.7},{C618=31.8},{C171=7.8},{C556=68},{C681=61},{C682=51},{C683=8},{C462=40},{C455=4},{C946=45},{C444=Nitrilkautschuk NBR},{C445=60},{C575=27.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAG - SAG 45 NBR-60 RA
Bill of material
SCHMALZ 10.01.01.12162 SAG 45 NBR-60 RA
Name
10_01_01_12162
NNCUSTOM
SAG 45 NBR-60 RA
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAG 45 NBR-60 RA
LINACUSTOM
SAG 45 NBR-60 RA
Order number
10.01.01.12162
dn
4
mm
Dmax(S)
51.5
mm
Ds
47
mm
H
27.7
mm
L4
31.8
mm
Z
7.8
mm
Saugkraft
68
N
Querkraft
61
N
Querkraft (geölte Oberfläche)
51
N
Volumen
8
cmł
Werkstückradius (min) (konvex)
40
mm
Schlauchinnendurchmesser (empf.)
4
mm
Baugröße
45
Saugerwerkstoff
Nitrilkautschuk NBR
Werkstoffhärte
60
°Sh
Weight
27.2
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型