??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPS / SCPSi - SCPSi 15 G02 NO M12-5
Bill of material
SCPSi 15 G02 NO M12-5
Type
SCPSi 15 G02 NO M12-5
Part no.
10.02.02.04124
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
d
4.4 mm
d3
2.6 mm
G1
G1/8"-F
G2
G1/8"-F
G3
M12x1-M
H
98.95 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
83.8 mm
L1
105 mm
L2
91.5 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
Nozzle size
15 mm
Degree of evacuation
85 %
Suction rate (max.)
4.03 m³/h
Suction rate (max.)
65.5 l/min
Air consumption suction
6.03 m³/h
Air consumption suction
98.5 l/min
Air consumption blow off
7.25 m³/h
Max. air consumption blow off
118 l/min
Sound level free
77 dB
Sound level suction
68 dB
Pressure range (operating pressure)
2.0 ... 6.0 bar
Weight
0.195 kg
Operating temperature
0 ... 50 °C
Pressure range (operating pressure)
29.0 ... 87.0 psi
Suction rate (max.)
2.313 cfm
Air consumption suction
3.478 cfm
Air consumption blow off
4.267 cfm
Max. vacuum
-25.1 inHg
IO Device Description
IODD_10.02.02.04124_de-DE_00
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models