??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPS / SCPSi - SCPS 07 G02 NC M12-5 PNP
Bill of material
SCPS 07 G02 NC M12-5 PNP
Type
SCPS 07 G02 NC M12-5 PNP
Part no.
10.02.02.04112
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
d
4.4 mm
d3
2.6 mm
G1
G1/8"-F
G2
G1/8"-F
G3
M12x1-M
H
98.95 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
83.8 mm
L1
105 mm
L2
91.5 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
Nozzle size
07
Degree of evacuation
85 %
Suction rate (max.)
0.98 m³/h
Suction rate (max.)
16 l/min
Air consumption suction
1.35 m³/h
Air consumption suction
22 l/min
Air consumption blow off
7.25 m³/h
Max. air consumption blow off
118 l/min
Sound level free
63 dB
Sound level suction
58 dB
Pressure range (operating pressure)
2.0 ... 6.0 bar
Weight
0.195 kg
Operating temperature
0 ... 50 °C
Pressure range (operating pressure)
29.0 ... 87.0 psi
Suction rate (max.)
0.565 cfm
Air consumption suction
0.776 cfm
Air consumption blow off
4.267 cfm
Max. vacuum
-25.1 inHg
Infotext
Dimensions
Previews
3D
Размер
2D
Сваляне на CAD модели