??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 100 HV G SA NC PNP E16
Bill of material
SCPLb 100 HV G SA NC PNP E16
Part no.
10.02.02.07024
Type
SCPLb 100 HV G SA NC PNP E16
B
97.8 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.25 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models