??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact ejector "MEGA PUMP" with power blow-off function - SMPi 25 NO RD M12-5
Bill of material
SMPi 25 NO RD M12-5
Part no.
10.02.02.03363
Type
SMPi 25 NO RD M12-5
Customs Tariff Number
84141089
B
22 mm
d
6.6 mm
G1
G1/4"-F
G2
G3/8"-F
G3
M12x1-M
G4
M4-F
H
181.5 mm
H2
131.5 mm
H2
71.5 mm
H3
87.5 mm
H4
76 mm
L
120 mm
L1
129.7 mm
L2
112.5 mm
L3
67.5 mm
X1
27.5 mm
X2
14 mm
Y2
30 mm
Degree of evacuation
85 %
Suction rate (max.)
11.1 m3/h
Suction rate (max.)
185 l/min
Air consumption suction
17.4 m3/h
Air consumption suction
290 l/min
Max. air consumption blow off
200 l/min
Sound level free
78 dB(A)
Pressure range (operating pressure)
4.0 ... 7.0 bar
Recomm. internal hose diameter compressed air
8 mm
Recomm. internal hose diameter vacuum
9 mm
Control valve
Normally open
Nozzle diameter
2.5 mm
Weight
0.56 kg
Operating temperature
0 ... 50 °C
Pressure range (operating pressure)
58.0...101.5 bar
Suction rate (max.)
6.533 cfm
Air consumption suction
10.241 cfm
Max. vacuum
-25.1 inHg
IO Device Description
10.02.02.03363
Infotext
Dimensions
Previews
3D
Размер
2D
Сваляне на CAD модели