??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories ANW - VRS-AN G1/8-AG
Bill of material
SCHMALZ 10.01.01.10119 VRS-AN G1/8-AG
Name
10_01_01_10119
NNCUSTOM
VRS-AN G1/8-AG
NTCUSTOM
Verschluss-Schraube mit Bund
NBCUSTOM
VRS-AN G1/8-AG
LINACUSTOM
VRS-AN G1/8-AG
Order number
10.01.01.10119
D
16 mm
Dk
20 mm
G1
G1/8"-AG
L
4 mm
LG1
7 mm
Lk
2 mm
SW1
5 mm
Weight
4 g
Previews
3D
Dimenze
2D
Stáhnout CAD model