??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories ANW - VRS-AN G1/4-AG
Bill of material
SCHMALZ 10.01.01.10118 VRS-AN G1/4-AG
Name
10_01_01_10118
NNCUSTOM
VRS-AN G1/4-AG
NTCUSTOM
Verschluss-Schraube mit Bund
NBCUSTOM
VRS-AN G1/4-AG
LINACUSTOM
VRS-AN G1/4-AG
Order number
10.01.01.10118
D
20 mm
Dk
25 mm
G1
G1/4"-AG
L
6 mm
LG1
10 mm
Lk
3 mm
SW1
6 mm
Weight
9 g
Previews
3D
Dimension
2D
Download CAD models