??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Schiedel
Description
Vertical Drain Pipe - ICS 25
Bill of material
Vertical_drain 200/250/0,5/316/BA/ICS25
Material
EAN/UPC-Code
System
ICS25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
205 mm
Nominal length
250 mm
Material/Liner
316
Surface liner
BA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models