??
Catalog navigation
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
Schiedel
Description
Vertical Drain Pipe - IC5K25
Bill of material
Vertical_drain 230/250/0,6/316/BA/IC5k25
Material
EAN/UPC-Code
System
IC5K25
Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
205 mm
Nominal length
250 mm
Material/Liner
316
Surface liner
BA
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型