??
Catalog navigation
CAD模型選擇
可提供的產品: 16
HELP_VARIABLE
Company
Sati
Description
XXH 300 - 1” 1/4 (31,750 mm) - Timing belt pulleys
Bill of material
26XXH300
Material
Flange
Code
Code
Type
Flange code
Number of teeth
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
91.4 mm
L
mm
Stock bore
Weight
kg
Previews
3D
尺寸
2D
下載CAD模型