??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
QSE - QSE Series - (0,80 mm) .0315" Q Strip® High Speed Ground Plane Socket
Bill of material
QSE-020-01-F-D
Part Number
QSE-020-01-F-D
Series
QSE
Number of Positions
Lead Style
-01: .1280" [3.251 mm]
Plating
Number of Rows
-D: Double
Alignment Pins
Locking Clips
Retention Option
Guide Posts
Latching Option
Friction Locks
Pick & Place Opton
Packaging Options
Kapton Pad Show/Hide (Model Only)
Previews
3D
Dimension
2D
Download CAD models