??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
SAMLO
Description
TWH25 - Cable Carriers-Series 25 Both Sides Open Type
Bill of material
TWH25-C38-R55-3(S0)
typecode
TWH25
C
R
Number of Links
Stroke
W
P
46.0
E
F
G
S
D
125
K
276
H
145
HF
175
Max. Aerial Load
5
Max. Aerial Length
1.3
Max. Allowable Length
70
Max. Allowable Vertical Suspension Length
30
catalog
twh25.jpg
Previews
3D
Размер
2D
Сваляне на CAD модели