??
Catalog navigation
CADモデル選択
選択可能な製品数: 54
HELP_VARIABLE
Company
Royme
Description
NG 24x1.5 - Gas ejectors
Bill of material
NG24x1.5.100.BR
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
21.7 mm
Rod Diameter
12.0 mm
Pressure
bar
Pressure min.
10 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
1.55xF0 daN
Polytrophic end force
2.02xF0 daN
Surface
1.13 cm^2
Maximum speed
1.8 m/s
Cicli/minuto
Cicli/minuto
Weight
kg
Temperature min
0 °C
Temperature max
80 °C
プレビュー
3D
情報
2D
ダウンロード(CADデータ)