??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Monitor holder - Easywork
Bill of material
WAC042000125(90,90,90,0)
Part-No.
Monitor holder
Type
Monitor holder (holes 75 x 75 and 100 x 100 mm)
Order-no.
WAC042000125
Swing
°
Swing
°
Swing
°
Inclination
°
Total length
508 mm
Profile length
150 mm
Height
80 mm
Length
14 mm
Length
206 mm
Width
40 mm
Weight
3.2 kg
standard delivery time after receipt of order
1-2 weeks
Registration No. WEEE
71223010
eClass V 8.0
23-36-90-90
Customs tariff number
76109090
Certificate ROHS
Certificate REACH
プレビュー
3D
2D
ダウンロード(CADデータ)