??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
532 P - Chair Castor
Bill of material
532 10x34 50 P
Article-number
Wheel-Ø A x width B
52x8+8 mm
Load capacity
40 kg
Overall height H
62 mm
Bolt
mm
Swivel radius
46 mm
Wheel bearing
Nylon plain bearing
Previews
3D
Dimension
2D
Download CAD models