??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Robotunits
Description
BAS5108 - Leveling Base M20 with Mounting Plate M8x50
Bill of material
BAS5108 Leveling Base with Mounting Plate M8x50 (50)
Order code
BAS5108
max. load
8000 N
Height
89 mm
X
mm
Enter value for X
mm
cm
inch
ft
Weight
0.041 kg
Previews
3D
2D
Сваляне на CAD модели