??
Catalog navigation
CAD模型選擇
可提供的產品: 14
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
SLL 800 CSA - Linear feeder
Bill of material
31078403
Type
Article No.
specification
CSA 110V 60Hz
vibrator top lenght
lenght of counter mass
mount dimension
mm
C1
mm
C2
83 mm
C3
M6/8 tief
Total width
120 mm
oscillator wide
mm
alternative fixing position
mm
Total height
162 mm
Total length
mm
Weight of linear feeder drive
max. load of the linear track (including components)
max. track length
mm
current consumtion
1,25(A)
Type of protection
IP 54
vibrating frequency
50 Hz
Connection cable length
1750 mm
suitable stand type
UTL 2
Previews
3D
尺寸
2D
下載CAD模型