??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rittal
Description
3235 - EC speed control
Bill of material
3235.440
Model No.
3235.440
PDF Catalog
PDF Catalog
Designation 1
EC speed control
Designation 2
Control unit for EC fan
Width
163 mm
Height
57.6 mm
Depth
90 mm
rated operating voltage
100 - 250 V/AC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-23-20
CNSETIM40
EC000256
Gewicht
0.530 kg
Previews
3D
Размер
2D
Сваляне на CAD модели