??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Rittal
Description
3108 - Enclosure internal fan for TS 8
Bill of material
3108.024
Model No.
PDF Catalog
PDF Catalog
Designation 1
Enclosure internal fan for TS 8
Width
124 mm
Height
213.5 mm
Depth
52 mm
air throughput (unimpeded)
160 m³/h
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
kg
Previews
3D
Dimenze
2D
Stáhnout CAD model