??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Rittal
Description
Fibre-optic cable management - 482,6 mm (19˝)
Bill of material
7256.035
Model No.
7256.035
PDF Catalog
PDF Katalog
Designation 1
Fibre-optic cable management
Designation 2
for 482,6 mm (19") Mounting
Designation 3
with Fibre-optic shunting ring for 48 fibers
HE
1
Packs of
1 pc(s).
Weight
0.915 kg
CNSECLASS51
27-18-02-24
CNSECLASS70
27-18-02-06
CNSECLASS80
19-17-01-13
CNSETIM40
EC001130
미리보기
3D
치수도
2D
CAD모델 다운로드