??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Rittal
Description
IT Keyboard drawer 19", 2 U - RAL 9005
Bill of material
5302.205
Model No.
5302.205
Designation 1
IT Keyboard drawer 19", 2 U
Designation 2
RAL 9005
Packs of
1 pc(s).
Weight
7.040 kg
CNSECLASS51
27-18-92-19
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Previews
3D
Wymiar
2D
Pobierz modele CAD