??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Rittal
Description
VX Slide rail for adaptor section 19" - with one-sided mounting
Bill of material
4531.001
Model No.
4531.001
PDF Catalog
PDF Catalog
Designation 1
VX Slide rail
Designation 2
for VX adaptor section 19"
Designation 3
with one-sided mounting
Length
270 mm
Packs of
10 Pcs.
Weight
5.480 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
미리보기
3D
치수도
2D
CAD모델 다운로드