??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Adaptor from support arm connection Ø 180 mm to Ø 130 mm - Support arm system CP 120
Bill of material
6212.520
Model No.
6212.520
PDF Catalog
PDF Catalog
Designation 1
Adaptor
Designation 2
from support arm connection Ø 180 mm to Ø 130 mm
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Previews
3D
Dimension
2D
Download CAD models