??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rittal
Description
AX Operating housing for desktop TFT up tpo 24" - Compact enclosures AX
Bill of material
6321.050(2)
Model No.
6321.050
DETAIL
PDF Katalog
PDF Katalog
Designation 1
AX Operating housing for desktop TFT up tpo 24"
Width
650 mm
Height
450 mm
Depth
155 mm
Weight
18.000 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Previews
3D
Размер
2D
Сваляне на CAD модели