??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 19" x 8HE - CP Depth 74
Bill of material
CP 6371.150 (2)
Model No. CP
PDF Katalog
PDF Katalog
To fit front panels width x height (mm)
482.6 (19") x 354.8 (8HE)
Installation depth
74 mm
Housing dimension BxHxT
591x464x92 mm
Design code number
Remark
Supply
Previews
3D
2D
Pobierz modele CAD