??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 360
HELP_VARIABLE
Company
S. Pross
Description
Thread strips - Steel
Bill of material
GWSP45V20B10000A
Order No.
Material
Steel
Core product
Width
mm
Strength
mm
Hole pattern
mm
Hole start
mm
Hole end
mm
Minimum length
5.080 mm
Maximum length
2540 mm
Surface
Thread
Length
mm
Enter value for L
Length
mm
cm
inch
ft
RoHs
PDF
REACH
PDF
Previews
3D
Boyut
2D
CAD modeli indir