??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
105.##.2.1 - Lever roller - spring
Bill of material
105.32.2.1
Code
105.32.2.1
Type
Fluid type
Filtered and lubricated air
Max. working pressure
10 [bar]
°C
-5 ÷ +70
at 6 bar with Δp=1 (Nl/min)
120
Nominal passage [mm]
2.5 [mm]
For power supply
M5
Previews
3D
2D
Download CAD models