??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Pneumax
Description
2530.10.2A - Power supply module
Bill of material
2530.10.4A
Ordering code
FLUID
Filtered air, with or without lubrication
Pressure range
From vacuum to 10 bar
Temperature
-5 - +50 °C
WEIGHT
110 g
VERS
Previews
3D
2D
Сваляне на CAD модели