??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SA771321101C - Pneumatic - Spring - 1 NPT
Bill of material
SA771321101C
Code
SA771321101C
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp= 1
12000 Nl/min
Orifice size
25 mm
Working port size
1 NPT
Pilot connections
1/8 NPT
Cv
12,19
kv
181,81
Weight
1016 gr
预览
3D
2D
下载CAD模型