NSBV-M329-13
PMA
6 SPECIAL
Swivel fitting
Metric thread
SB 90 curved elbow
Powered by
CAD模型選擇
{pma/6_spezial/drehbare_armaturen/metrisch-gewinde/sb_90_bogenwinkel/_sbv-m638-14_metal.prj},{NB=NSBV-M329-13},{IDNR=_SBV-M329-13_metal},{BLACK=NSBV-M329-13},{M=M32 x 1.5},{NW=29},{GL=13},{L=86.5},{H=98.0},{AD=44.0},{ID=27.5},{R=45.0},{SW=46},{E=50.0},{MAT=PA6 / Ms},{INFO=click here PDF document},{RX=44.35},{RY=9.80},{IDF=27.5},{ADF=35.5},{GID=27.5},{GID2=30.5},{IDT=30.0},{IDT2=11.0},{FB=2.5},{E2=38.5},{FD=46.0},{LA2=38.0},{LA=23.0},{SWL=18.0},{VR=1.0},{GF3=0.5},{GF1=1.0},{HV=6.2},{ET=37.0},{I=12.1},{RD=34.5},{GKD=30.20},{GAD=32},{A2=42.0},{SVNA=43.0},{P=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
PMA
Description
SBV metal IP68 - Swivel fitting
Bill of material
NSBV-M329-13
Order no. black
NSBV-M329-13
NSBV-M329-13
mm
Metric thread
M32 x 1.5
M32 x 1.5
Nominal width
29
29
Thread length
13
13
mm
Length
86.5
86.5
mm
Height
98.0
98.0
mm
Module Ø
44.0
44.0
mm
Clearance
27.5
27.5
mm
Elbow radius
45.0
45.0
mm
Width across flats
46
46
mm
Width across edge SW
50.0
50.0
mm
Plastic
PA6 / Ms
Technical data sheet
click here PDF document
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型