您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
VPMB50KNH-3J
NIHON PISCO CO., LTD.
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
Skidproof type
VPMB
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/skidproof_type/vpmb/vpmb_k_j_asmtab.prj},{NB=VPMB50KNH-3J},{PROJECT=Push-in fitting type},{TYPE=VPMB},{PTC=K},{PD=50},{ST=},{PJC=3J},{PCC=M6},{PMS=NH},{HA=VPMB-M6-3J},{PS=VP50K_-M6},{L1=19.600},{L2=18.600},{L=38.200},{PPATH=../vpa/parts/skidroof_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
VPMB_K-J - Push-in fitting type
Bill of material
VPMB50KNH-3J
Order number
VPMB50KNH-3J
VPMB50KNH-3J
Holder Type
VPMB
Pad type code
K
Pad dia.
50
50
mm
Port size and joint code
3J
3J
Pad connection code
M6
M6
Pad material symbol
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
NH : Oilproof NBR
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
NE : Conductive NBR(Low resistance type)
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型