您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
VPOD8x30-30EN-M6
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
椭圆系列
VPOD
Powered by
Seleção de modelos em CAD
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/oval_type/vpod/vpod_e_m_asmtab.prj},{NB=VPOD8x30-30EN-M6},{PROJECT=Metric thread type},{TYPE=VPOD},{PTC=E},{PD=8x30},{ST=30},{PJC=M6},{PCC=M6},{PMS=N},{HA=VPOD-M6-30-M6},{PS=VP8x30E_-M6},{L1=73.000},{L2=11.000},{L=84.000},{PPATH=../vpa/parts/oval_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 52
HELP_VARIABLE
公司
(株)日本匹士克
描述
VPOD_E-M - Metric thread type
明细表
VPOD8x30-30EN-M6
Order number
VPOD8x30-30EN-M6
VPOD8x30-30EN-M6
Holder Type
VPOD
Pad type code
E
Pad dia.
8x30
8x30
mm
Stroke
30
30
Port size and joint code
M6
Pad connection code
M6
Pad material symbol
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
N : Nitrile rubber
S : Silicone rubber
U : Urethane rubber
F : Fluoro rubber
SE : Conductive Silicone rubber
E : Conductive Butadiene rubber (Low resistance type)
NE : Conductive NBR(Low resistance type)
HN : HNBR
EP : EPDM
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD