??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1674071 - Lockable flush pop-out T-handle
Bill of material
16-7-4071
PREVIEW
Reference
16-7-4071
Material
zinc die-cast
Finish
chrome plated
A
89.6 mm
B
33.8 mm
weight
248 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25673-lockable-flush-pop-out-t-handle.html
Previews
3D
尺寸
2D
下載CAD模型