??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1618004 - Clip'n Turn - Clip-on quarter turn with tool operation
Bill of material
16-1-8004
PREVIEW
Reference
16-1-8004
Material
POM / PA
Finish
black
H
18 mm
weight
14 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26161-clip-n-turn-clip-on-quarter-turn-with-slotted-shape.html
Previews
3D
Dimension
2D
Download CAD models