??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614085 - Budget latches - square 8x8
Bill of material
16-1-4085
PREVIEW
Reference
16-1-4085
Material
steel
Finish
zinc plated
A
80 mm
B
19 mm
C
8 mm
weight
63 g
W
90° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25651-budget-latches-square-8x8.html
Previews
3D
Dimension
2D
Download CAD models