??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674013 - Snap-in magnets
Bill of material
16-7-4013
PREVIEW
Reference
16-7-4013
Material
polypropylene
Finish
white
A
25.5 mm
B
12.3 mm
C
10.4 mm
D
23 mm
E
11 mm
Note
for sheetmetal thickness 1.5mm
weight
4 g
strength
1.5kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/24997-snap-in-magnets.html
Previews
3D
Dimension
2D
Download CAD models