??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673488 - Screw-on magnetic catches with counterplate - force 3 to 6 kg
Bill of material
16-7-3488
PREVIEW
Reference
16-7-3488
Material
shock polystyrene
Finish
white
A
62.1 mm
B
12.6 mm
C
15.2 mm
D
45 mm
C1
6 mm
E
16.4 mm
S1
3.2x6 mm
C2
5.5 mm
S2
8.1 mm
F
62 mm
G
44.7 mm
weight
41 g
strength
6kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25983-screw-on-magnetic-catches-with-counterplate-force-3-to-6-kg.html
Previews
3D
Dimension
2D
Download CAD models