??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
4473010 - Polymer continuous hinges in 15.25 meter rolls
Bill of material
44-7-3010
PREVIEW
Reference
44-7-3010
Material
polypropylene
Finish
grey
B
76.2 mm
C
3.2 mm
weight
2900 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25157-polymer-continuous-hinges-in-15-25-meter-rolls.html
Previews
3D
Dimension
2D
Download CAD models