??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
6213757 - Concealed hinges B - 120° opening
Bill of material
62-1-3757
PREVIEW
Reference
62-1-3757
Material
304 stainless steel
Finish
raw
A
60 mm
C
2.5 mm
D
6 mm
PIN
mm
Previews
3D
Boyut
2D
CAD modeli indir